Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
42605
EAN
4251269323430
Headline product family
Adapter grommets for KEL-QUICK with inner thread M5 - M25, IP54
Article name
QT-AT-K-M M8 × 1.0
Short description
Adapter grommets with inner thread based on QT cable grommets.
Product description
QT-AT-M is an adapter grommet (based on large QT grommets) with integrated metric threads.. The QT-AT-M adapter grommets are made of elastomer with a Polyamidee body. QT-AT-M adapter grommets are available with inner threads M12 x 1.0, M16 x 1.5, M20 x 1.5 and M25 x 1.5.The QT-AT-M is ideal for creating an interface for signal, data, power or hybrid connectors by simply screwing them into the QT-AT-M thread. Pressure compensation elements or hose glands up to M25 x 1.5 can also be screwed into the QT-AT-M.icotek also offers screw plugs for sizes M16, M20 and M25 to close the new adapter grommet with the metric internal thread QT-AT-M.QT-AT-K-M is an adapter grommet (based on small QT grommets) with integrated metric threads, suitable for split icotek cable entry systems. The QT-AT-K-M adapter grommets are made of elastomer with a nickel-plated brass body. QT-AT-K-M adapter grommets are available with inner threads M5 x 0.5, M8 x 1.0, M12 x 1.0 and M12 x 1.5.By using the QT-AT-K-M adapter grommet several connectors can be inserted directly into the cable entry frame e.g. pneumatic bulkhead connectors M12 x 1,0, metric connectors and pressure compensation elements.They are compatible with all split KEL-QUICK cable entry systems (suitable for QT cable grommets).
PU
5
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material
Elastomer
Material frame
Polyamide
Length
20 mm
Width
19 mm
Height
12 mm
Mounting height
2 mm
Thread
M8 × 1,0
Grommet type
IMAS-CONNECT adapter grommet small
URL Website
https://www.icotek.com/en/products/imas-connect/qt-at-m?tab=6176#variant-6188
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices