Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
42611
EAN
4251269335167
Headline product family
Adapter grommet with protection cover for KEL-QUICK, for Keystone jacks, IP54
Article name
QT-AT-KS-AK
Short description
Adapter grommet with protection cover based on QT cable grommets for snap-in mounting of Keystone jacks.
Product description
The grommet QT-AT-KS-AK is constructed on the basis of a large QT cable grommet. The Polyamidee body is moulded with elastomer.The cut-out enables a snap-in assembly of all couplers based on the Keystone system. If required the keystone couplers can be disassembled with a screwdriver.The interface can be closed and even sealed using the protective cover on the front of the grommet.The insertion of QT-AT-KS-AK into an icotek cable entry frame enables the routing of cables with and without connectors in combination with the creation of interfaces for Keystone couplers within one cable entry system. Separate cut-outs for connectors are no longer necessary.QT-AT-KS-AK fulfills protection classes up to IP54 when the flap is closed (regardless of the keystone module type and manufacturer).
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material
Elastomer
Material frame
Polyamide
Length
40 mm
Width
39 mm
Height
23.3 mm
Mounting height
6.3 mm
Grommet type
IMAS-CONNECT adapter grommet large
URL Website
https://www.icotek.com/en/products/imas-connect/qt-at-ks-ak?tab=793821#variant-793825
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices