Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
42644
EAN
4251269325199
Headline product family
Adapter grommet for KEL-QUICK, for Keystone jacks
Article name
QT-AT-KS-USB 3.0
Short description
Adapter grommet based on QT cable grommets for snap-in mounting of Keystone jacks.
Product description
The grommet QT-AT-KS is constructed on the basis of a large QT cable grommet. The Polyamidee body is moulded with elastomer.The cut-out enables a snap-in assembly of all couplers based on the Keystone system. If required the keystone couplers can be disassembled with a screwdriver.The insertion of QT-AT-KS into an icotek cable entry frame enables the routing of cables with and without connectors in combination with the creation of interfaces for Keystone couplers within one cable entry system. Separate cut-outs for connectors are no longer necessary.QT-AT-KS provides ingress protection of up to IP54 (depending on the Keystone coupler type and manufacturer).
PU
1
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material
Elastomer
Material frame
Polyamide
Length
40 mm
Width
39 mm
Height
17 mm
Mounting height
2 mm
Grommet type
IMAS-CONNECT adapter grommet large
URL Website
https://www.icotek.com/en/products/imas-connect/qt-at-ks?tab=6197#variant-80143
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices