Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
42608
EAN
4251269323775
Headline product family
Adapter grommet for KEL-QUICK, for M23 square flange, IP54
Article name
QT-AT-FL-M23
Short description
Adapter grommet based on QT cable grommets for square flanges with the dimensions 19.8 x 19.8 mm (M23).
Product description
The grommet QT-AT-FL is constructed on the basis of a large QT cable grommet. The Polyamidee body is moulded with elastomer. All square flanges with dimensions 19.8 x 19.8 mm (M23) can be integrated.The insertion of QT-AT-FL into an icotek cable entry frame enables the routing of cables with and without connectors in combination with the creation of interfaces for M23 connectors within one cable entry system. Separate cut-outs for connectors are no longer necessary.QT-AT-FL provides ingress protection of up to IP54 (depending on the used flange and connector).
PU
10
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
90 C°
Material
Elastomer
Material frame
Polyamide
Length
40 mm
Width
39 mm
Height
17 mm
Mounting height
2 mm
Grommet type
IMAS-CONNECT adapter grommet large
URL Website
https://www.icotek.com/en/products/imas-connect/qt-at-fl?tab=25230#variant-25231
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices