Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
39961
EAN
4251269322570
Headline product family
Adapter grommet for KEL, for PushPull connectors, IP65
Article name
AT-PP
Short description
Adapter grommet based on KT cable grommets for PushPull connection technology.
Product description
The grommet AT-PP is constructed on the basis of a large KT cable grommet. The Polyamidee body is moulded with elastomer.The cut-out enables a screw assembly of all compact connector housings based on the PushPull device connection technology.The insertion of AT-PP into an icotek cable entry frame enables the routing of cables with and without connectors in combination with the creation of interfaces for PushPull connectors within one cable entry system. Separate cut-outs for connectors are no longer necessary.AT-PP provides ingress protection of up to IP65.
PU
5
IP protection class
IP54, IP55, IP64, IP65
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
90 C°
Material
Elastomer
Material frame
Polyamide
Length
42 mm
Width
41.5 mm
Height
19 mm
Mounting height
2 mm
Grommet type
IMAS-CONNECT adapter grommet large
URL Website
https://www.icotek.com/en/products/imas-connect/at-pp?tab=6054#variant-6055
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices