Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Order No.
39956
EAN
4251269322037
Headline product family
Adapter grommets for KEL with inner thread M5 - M25, IP65/IP66
Article name
AT-K-M M12 × 1.5
Short description
Adapter grommets with inner thread based on KT cable grommets.
Product description
AT-M is an adapter grommet (based on large KT grommets) with integrated metric threads.. The AT-M adapter grommets are made of elastomer with a Polyamidee body. AT-M adapter grommets are available with inner threads M12 x 1.0, M16 x 1.5, M20 x 1.5 and M25 x 1.5.The AT-M is ideal for creating an interface for signal, data, power or hybrid connectors by simply screwing them into the AT-M thread. Pressure compensation elements or hose glands up to M25 x 1.5 can also be screwed into the AT-M.icotek also offers screw plugs for sizes M16, M20 and M25 to close the new adapter grommet with the metric internal thread AT-M.AT-K-M is an adapter grommet (based on small KT grommets) with integrated metric threads, suitable for split icotek cable entry systems. The AT-K-M adapter grommets are made of elastomer with a nickel-plated brass body. AT-K-M adapter grommets are available with inner threads M5 x 0.5, M8 x 1.0, M12 x 1.0, M12 x 1.5, M14 x 1.0 and M16 x 1.5 and the AT-K-Z grommets with Whitworth pipe threads according to ISO 227-1 (BSP) in sizes 1/8" and 1/4".By using the AT-K-M adapter grommet several connectors can be inserted directly into the cable entry frame e.g. pneumatic bulkhead connectors M12 x 1,0, metric connectors and pressure compensation elements.They are compatible with all split icotek cable entry systems (suitable for KT cable grommets).
PU
5
IP protection class
IP66, IP65, IP64, IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material
Elastomer
Material frame
Polyamide
Length
21 mm
Width
21 mm
Height
19 mm
Mounting height
2 mm
Thread
M12 × 1,5
Grommet type
IMAS-CONNECT adapter grommet small
URL Website
https://www.icotek.com/en/products/imas-connect/at-m?tab=3459#variant-3930
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices