Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
39985
EAN
4251269338953
Headline product family
Adapter grommet for KEL, for industrial connectors 3A or 4A, IP65
Product variant name
AT-HA
Article name
AT-HA
Short description
Adapter grommet based on KT cable grommets for industrial connectors 3A or 4A.
Product description
The AT-HA grommet is part of the IMAS-CONNECT™ modular adapter system and for the first time enables the direct integration of 3A or 4A inserts into an adapter grommet – without the need for an additional cut-out. The AT-HA grommet is based on a large KT cable grommet. A robust polyamide body is integrated into the grommet. It is fully compatible with all icotek cable entry frames of the KT system and is supplied ready for use with a pre-assembled locking element. In combination with the 3A or 4A insert sets and matching connector housings with M20 or M25 cable glands, the AT-HA grommet offers a compact, efficient and flexible solution for use in industrial applications. The adapter grommet AT-HA is also compatible with numerous insert manufacturers (Harting, Ilme, Phoenix Contact, TE Connectivity, Weidmüller, Lapp, Amphenol, Molex, RS Pro, ...). When space is limited, icotek offers a compact alternative with the single-row, split cable entry frame MIS with integrated 3A / 4A connection.
PU
5
IP protection class
IP54, IP55, IP64, IP65
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material
Elastomer
Material frame
Polyamide
Length
42 mm
Width
41.5 mm
Height
19 mm
Mounting height
2 mm
Grommet type
IMAS-CONNECT adapter grommet large
URL Website
https://www.icotek.com/en/products/imas-connect/at-ha?tab=1066849#variant-1067568
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices