Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
39950
EAN
4251269320934
Headline product family
Adapter grommets for KEL, for custom interface solutions, IP65
Article name
AT-B
Short description
Blank adapter grommet based on KT grommets for custom interface solutions (e.g. screw mounted hybrid connectors).
Product description
AT-B is a blank adapter grommet (based on large KT grommets) for custom interface solutions, suitable for split icotek cable entry systems. The AT-M adapter grommets are made of elastomer with a Polyamidee body.The integrated Polyamidee body is completely closed on one side. The effective area is 24 x 24 mm, the wall thickness is 6 mm. Custom drill-holes and cut-outs can be made here for e.g. installation of screw mounted hybrid connectors.They are compatible with all split icotek cable entry systems (suitable for KT cable grommets).
PU
10
IP protection class
IP54, IP55, IP64, IP65
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material
Elastomer
Material frame
Polyamide
Length
42 mm
Width
41.5 mm
Height
19 mm
Mounting height
2 mm
Grommet type
IMAS-CONNECT adapter grommet large
URL Website
https://www.icotek.com/en/products/imas-connect/at-b?tab=6244#variant-6246
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices