Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
42828
EAN
4251269332357
Headline product family
Membrane plugs for gland plates & cable grommets
Article name
ST-B 28
Short description
Plugs for sealing already pierced membranes of cable entry plates as well as for numerous cable grommets.
Product description
Plugs ST-B are used to seal already pierced membranes in various cable entry plates (KEL-DPU / KEL-DPZ / KEL-DP / KEL-QTA-DP) and KT-DT / QT-DT grommets as well as in the slit multi-range cable grommets KTMBS and QTMB.Perfect for applications where cables have been removed. The IP rating of the cable entry plate remains.
PU
10
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
120 C°
Material
Polyamide
Length
30 mm
Diameter D1
31 mm
Diameter D2
28 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/st-b?tab=3505#variant-684439
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices