Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
42630
EAN
4251269309052
Headline product family
Pyramid cable entry grommet, IP66 / UL Type 12
Article name
KEL-ULTRA flex 1
Short description
Highly flexible pyramid shaped cable entry grommet for cable diameters 25-115 mm.
Product description
The KEL-ULTRA flex is designed as a cable entry grommet for any large cable or conduit that is difficult to manage. The KEL-ULTRA flex comes in two sizes and is ideal for routing and sealing cables and conduits with a diameter from 25 to 115 mm. Due to the high flexibility of the elastomer pyramid, inserting large, thick cables with KEL-ULTRA flex is easier than using standard cable glands.After inserting the cable or conduit, the KEL-ULTRA flex is quickly and easily mounted with the metal ring and screws. This ring enables a circular fixing and sealing of the grommet at the enclosure wall. The ring is supplied with each KEL-ULTRA flex. Cutting of grommets: Cable diameter less 25%. It is recommended that additional strain relief be provided for cables using cable ties.
PU
1
IP protection class
IP54, IP55, IP64, IP65, IP66
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material
Elastomer
Material base frame
Steel, zinc plated
Height
175.5 mm
Mounting height
175.5 mm
External diameter
168 mm
No. of screw holes
8
Screw hole diameter
5.5 mm
Cut-out size, round
140 mm
For max. number of cables
1
Clamping range 1 (amount)
1
Clamping range 1 (min.)
25 mm
Clamping range 1 (max.)
90 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/kel-ultra-flex?tab=5583#variant-4420
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices