Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
44070
EAN
85472000
Headline product family
Cable entry grommet, IP65
Article name
KEL-SCDP-TR 25
Short description
Flexible cable entry grommet for single cables. Metric threads M25-M63.
Product description
With the KEL-SCDP-TR cable entry grommet, single unterminated cables, hoses and conduits can be routed and sealed at a rating of IP65. Its unique advantage is the large sealing range.The single circular membrane can be peeled away to accommodate the specific diameter of the cable or hose. For this purpose, only a small hole between the rings needs to be pierced. Then the corresponding ring can be removed. The peeled-off area is always round, ensuring a secure seal around cable/hose.The KEL-SCDP-TR grommets have a thread to fit in metric cut-outs from M25 to M63. Thus cut-outs for metric cable glands can be used. Hexagonal locknuts are included in the delivery.
PU
10
IP protection class
IP54, IP55, IP64, IP65
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Material
Elastomer
Material base frame
Polyamide
Height
22 mm
Mounting height
8 mm
External diameter
39 mm
Thread
M25 × 1,5
Thread length
14 mm
Cut-out size, metric
M25
Cut-out size, round
25.3 mm
For max. number of cables
1
Clamping range 1 (amount)
1
Clamping range 1 (min.)
5 mm
Clamping range 1 (max.)
17 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/kel-scdp-tr?tab=586166#variant-586183
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices