Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
42616
EAN
4251269309038
Headline product family
Pyramid cable entry grommet, IP54 / UL Type 12
Article name
KEL-JUMBO flex 47-68 gy
Short description
Flexible pyramid shaped IP54 / UL Type 12 cable entry grommet for cable diameters 27-68 mm.
Product description
The KEL-JUMBO flex is a flexible cable entry grommet for cables without connectors with a diameter range from 27 - 68 mm. They are ideal for the routing supply cables into the switch cabinets.Cutting of KEL-JUMBO flex grommets: Cable diameter less 25%. The corresponding diameters are marked on the grommet.It is recommended that additional strain relief be provided for cables using cable ties.
PU
1
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Material base frame
Polyamide
Length
88 mm
Width
88 mm
Height
62 mm
Mounting height
62 mm
No. of screw holes
4
Screw hole diameter
6.9 mm
Cut-out size, round
75.5 mm
For max. number of cables
1
Clamping range 1 (amount)
1
Clamping range 1 (min.)
47 mm
Clamping range 1 (max.)
68 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/kel-jumbo-flex?tab=3502#variant-4409
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices