Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
44050
EAN
4251269323065
Headline product family
Round snap-in gland plate, M25-M63, IP65/IP66/IP68
Article name
KEL-DPZ-CLICK 25|3 gy
Short description
Round snap-in gland plate for snap-in or locknut mounting with certified sealing IP65/IP66/IP68. Metric threads M25 - M63.
Product description
KEL-DPZ-CLICK cable entry plates are designed to route and seal cables without connectors or fibre optics (from 1.5 mm to 22 mm in diameter) in limited space.The new variant of the proven cable entry plate KEL-DPZ is snapped into the cut-out directly from the front. This significantly reduces the assembly time. Alternatively, the new variant can be fastened with a locknut. The KEL-DPZ-CLICK series have a thread to fit in metric cut-outs from M25 to M63. Thus cut-outs for metric cable glands can be used.Snapped into the cut-out:For wall thickness 1 – 2.5 mmProtection IP65Fixed with a locknut:For max. wall thickness 11 mmProtection IP66 / IP68The assembly of the KEL-DPZ-CLICK with unterminated cables or pneumatic hoses can be done quick and easy. Simply make a small hole in the thin membrane, push the cables through. The KEL-DPZ-CLICK provides strain relief and protection IP65 / IP66 / IP68 (certified acc. to EN 60529).ST-B Plugs can be used for sealing pierced membranes if cables have been removed.
PU
10
IP protection class
IP54, IP55, IP64, IP65, IP66, IP67, IP68
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Material base frame
Polyamide
Height
28 mm
Mounting height
8 mm
External diameter
39 mm
Thread
M25 × 1,5
Thread length
20 mm
Cut-out size, metric
M25
Cut-out size, round
25.3 mm
For max. number of cables
3
Clamping range 1 (amount)
2
Clamping range 1 (min.)
3.2 mm
Clamping range 1 (max.)
5.2 mm
Clamping range 2 (amount)
1
Clamping range 2 (min.)
3.2 mm
Clamping range 2 (max.)
6.5 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/kel-dpz-click?tab=41469#variant-41497
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices