Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
43814
EAN
4251269321054
Headline product family
High density gland plate, up to IP66 / UL Type 12
Article name
KEL-DPZ 6|27 gy
Short description
Gland plate with high cable density and certified protection IP66 / UL Type 12. Available in various sizes.
Product description
KEL-DPZ cable entry plates are designed to route and seal a large number cables without connectors, hoses or fibre optics (from 1.5 mm to 22 mm in diameter) in limited space.The KEL-DPZ products are a cost and time saving alternative to traditional cable glands.The assembly of the KEL-DPZ with unterminated cables or pneumatic hoses can be done quick and easy. Simply make a small hole in the thin membrane, push the cables through. The KEL-DPZ provides strain relief and protection up to IP66 / UL type 12.The KEL-DPZ matches exactly the cut-out dimensions of 6-, 10-, 16- and 24-pin standard industrial connectors. The size KEL-DPZ-B fits on cut-outs 46 × 46 mm. The very compact size KEL-DPZ-E is designed for routing cables in very small space. Through a cut-out of only 18 × 112 mm, up to 21 cables can be easily routed and sealed.Especially for Rittal KL / KX terminal boxes the size KEL-DPZ-KX/KL (IP65) was created. It was designed for routing up to 72 cables through the pre-cut standard cut-out. The self-tapping screws required for assembly are included in the scope of delivery.ST-B Plugs can be used for sealing pierced membranes if cables have been removed.It is also possible to integrate threaded bushings (except KEL-DPZ 6 / KEL-DPZ-KX/KL). Please ask us about your desired variant. The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
PU
10
IP protection class
IP54, IP55, IP64, IP65, IP66
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Material base frame
Polyamide
Length
85.5 mm
Width
54 mm
Height
7.5 mm
Mounting height
7.5 mm
No. of screw holes
4
Screw hole diameter
4.5
Cut-out size
52 × 36 mm
For max. number of cables
27
Clamping range 1 (amount)
27
Clamping range 1 (min.)
2.5 mm
Clamping range 1 (max.)
5 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/kel-dpz?tab=3496#variant-4360
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices