Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
43932
EAN
4251269310997
Headline product family
Heavy duty gland plate, IP66/IP68 / UL Type 12/4X*
Article name
KEL-DPU 24|16-1 gy
Short description
Heavy duty gland plate with high strain relief and certified protection up to IP68 / UL Type 4X*.
Product description
KEL-DPU entry plates are designed to route and seal cables without connectors (from 3.2 mm to 20.5 mm in diameter) in limited space with IP66 / IP68 / UL type 12 & 4X* ratings. The gland KEL-DPU is especially characterised by its very robust hard frame made of Polypropylenee which is completely moulded with elastomer. This results in a high ingress protection and stability as well as in a high strain relief level of the routed cables.The KEL-DPU 24 matches exactly the cut-out dimensions of 24-pin standard industrial connectors. For optional screw assembly just pierce the membranes on the integrated screw holes with the screw itself. The grey KEL-DPU 24 is also available with threaded bushings. When plugging or screw fixing the KEL-DPU from the inside of the enclosure the screw holes remain completely sealed by the elastomer layer.The assembly of the KEL-DPU with unterminated cables or pneumatic hoses can be done quick and easy. Simply make a small hole in the thin membrane and push the cables through.ST-B Plugs can be used for sealing pierced membranes if cables have been removed.It is also possible to integrate threaded bushings. Please ask us about your desired variant.The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.*4X for indoor use only
PU
10
IP protection class
IP54, IP55, IP64, IP65, IP66, IP67, IP68
UL Type Rating
UL Type 12, UL Type 4X
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Material base frame
Polypropylene
Length
147 mm
Width
58 mm
Height
14 mm
Mounting height
14 mm
No. of screw holes
4
Screw hole diameter
5.8 mm
Cut-out size
112 × 36 mm
For max. number of cables
16
Clamping range 1 (amount)
2
Clamping range 1 (min.)
3.2 mm
Clamping range 1 (max.)
6.3 mm
Clamping range 2 (amount)
9
Clamping range 2 (min.)
4 mm
Clamping range 2 (max.)
7.5 mm
Clamping range 3 (amount)
1
Clamping range 3 (min.)
5.5 mm
Clamping range 3 (max.)
10.5 mm
Clamping range 4 (amount)
1
Clamping range 4 (min.)
8 mm
Clamping range 4 (max.)
12.5 mm
Clamping range 5 (amount)
3
Clamping range 5 (min.)
12 mm
Clamping range 5 (max.)
16.2 mm
For min. wall thickness
1.5 mm
For max. wall thickness
2 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/kel-dpu?tab=3490#variant-4337
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices