Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
42653
EAN
4251269309090
Headline product family
Pyramid cable entry grommet, IP66/IP68 / UL Type 12/4X*
Article name
KEL-DPF 32|6-18 gy
Short description
Flexible pyramid shaped cable entry grommet for cable diameters 3-70 mm. Metric threads M25-M85.
Product description
The KEL-DPF was developed particularly for routing large or unknown sizes of unterminated cables into a switch cabinet or machine (max. cable diameter 70 mm). Due to the flexibility and unique pyramid shape, cable entry and flexible positioning is much easier compared to using conventional cable glands. Also perfect for bundling or restraining large cables.Cutting of DPF grommets: Cable diameter less 20%. The corresponding diameters are marked on the grommet.It is recommended that additional strain relief be provided for cables using cable ties.For mounting the KEL-DPF sizes 75 and 85 we offer suitable wrenches with widths for M75 and M85 plastic locknuts.*4X for indoor use only
PU
5
IP protection class
IP54, IP55, IP64, IP65, IP66, IP67, IP68
UL Type Rating
UL Type 12, UL Type 4X
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Material base frame
Polyamide
Height
60.4 mm
Mounting height
49.4 mm
External diameter
46 mm
Thread
M32 × 1,5
Thread length
11 mm
Cut-out size, metric
M32
Cut-out size, round
32.3 mm
For max. number of cables
1
Clamping range 1 (amount)
1
Clamping range 1 (min.)
6 mm
Clamping range 1 (max.)
18 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/kel-dpf?tab=5522#variant-4321
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices