Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
43602
EAN
4251269329814
Headline product family
Round plug-in gland plate, IP65 / UL Type 12
Article name
KEL-DP 16|7 A gy round
Short description
Compact round gland plate with high cable density. For plug-in into cut-outs from M16 to M50.
Product description
KEL-DP entry plates are designed for routing cables without connectors, hoses or fibre optics in limited space. The KEL-DP products are an easy to assemble and cost saving alternative to traditional cable glands. Simply make a small hole in the thin membrane and push the cables through. The KEL-DP round provides protection IP65 / UL type 12.The round version vo the KEL-DP fits perfectly into metric cut-outs M16 | M20 | M25 | M32 | M40 | M50. A special rib ensures a centred fit in the cut-outs.ST-B Plugs can be used for sealing pierced membranes if cables have been removed.
PU
10
IP protection class
IP54, IP55, IP64, IP65
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
100 C°
Colour
grey (similar RAL 7035)
Material
Elastomer
Height
12 mm
Mounting height
5 mm
External diameter
23 mm
Cut-out size, metric
M16
Cut-out size, round
16 mm
For max. number of cables
7
Clamping range 1 (amount)
7
Clamping range 1 (min.)
1 mm
Clamping range 1 (max.)
3.2 mm
For min. wall thickness
1.5 mm
For max. wall thickness
2.5 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/kel-dp-round?tab=567157#variant-575166
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices