Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
50512
EAN
4251269314636
Headline product family
Plug-in gland plate, IP64 / UL Type 12
Article name
KEL-DP 24|14 A bk
Short description
Gland plate for tool-free plug-in assembly. Certified sealing rates IP64 / UL Type 12.
Product description
KEL-DP entry plates are designed for routing cables without connectors, hoses or fibre optics in limited space. The KEL-DP products are an easy to assemble and cost saving alternative to traditional cable glands. Simply make a small hole in the thin membrane and push the cables through. The KEL-DP provides protection IP64 / UL type 12.The KEL-DP matches exactly the cut-out dimensions of 6-, 10-, 16- and 24-pin standard industrial connectors. The very compact size KEL-DP-E is designed for routing cables in very small space. Through a cut-out of only 18 × 112 mm, up to 21 cables can be easily routed and sealed. A special rib ensures a centred fit in the cut-outs. ST-B Plugs can be used for sealing pierced membranes if cables have been removed.
PU
10
IP protection class
IP54, IP64
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
100 C°
Colour
black
Material
Elastomer
Length
142 mm
Width
44 mm
Height
12 mm
Mounting height
5 mm
Cut-out size
112 × 36 mm
For max. number of cables
14
Clamping range 1 (amount)
14
Clamping range 1 (min.)
1 mm
Clamping range 1 (max.)
12.1 mm
For min. wall thickness
1.5 mm
For max. wall thickness
2.5 mm
URL Website
https://www.icotek.com/en/products/cable-entry-plates/kel-dp?tab=3481#variant-4227
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices