Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
36100
EAN
4251269302084
Headline product family
Bus bars
Article name
SSK
Short description
10 x 3 mm copper bus bars for earthing of cables.
Product description
10 x 3 mm bus bar made of copper for collecting of cables and wires and earthing electromagnetic interferences. Suitable for several EMC cable shield clamps.
PU
1
Material 1
Cu-ETP
Length
1,000 mm
Width
10 mm
Height
3 mm
URL Website
https://www.icotek.com/en/products/enclosure-accessories/ssk?tab=3607#variant-5159
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices