Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
43889
EAN
4251269310942
Headline product family
Modular gland plates, IP54
Article name
MP 7
Short description
Modular gland plate system for mounting cable entry components in enclosure bases, roofs and divider panels. Suitable for enclosure base plate KDR-BMP.
Product description
The module plates have cut-outs for fixing the KEL range cable entry systems KEL 24, KEL-U 24, KEL-QUICK 24, KEL-JUMBO, KEL-DPF, KEL-JUMBO flex and KEL-ULTRA flex.The module plates can be installed on: Separation walls by Rittal closed enclosure bases and roofs (various manufacturers) Bases of Rittal enclosures via KDR-BMP gland platesThe module blank plate without cut-outs (Order No. 43882) is designed for closing unused cut-outs. This module plate can even be used for self-made cut-outs.Module plates are supplied with a gasket.
PU
1
IP protection class
IP54
Material 1
Steel, zinc plated
Material 2
Aluminium
Length
338 mm
Width
168 mm
Height
2 mm
Cut-out size, round
75.5 mm
Suitable for cable entry systems:
3 × KEL-JUMBO flex
URL Website
https://www.icotek.com/en/products/enclosure-accessories/mp?tab=3620#variant-5238
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices