Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
36008
EAN
4251269301902
Headline product family
Supports for mounting rails
Article name
MF-B30
Short description
Mounting feet for 10 x 3 mm bus bars and 35 mm top hat DIN rails.
Product description
There are 4 models of supports for mounting bus bars 10 × 3 mm or 35 mm top hat DIN rails.Various supports are available to provide solutions for different conditions.A mounting clip is used for fastening the bus bar to the supports. The support has M6 female screw threads to affix the mounting clip of the DIN rail with a M6 screw.
PU
10
Material 1
Mild steel, galvanically zinc plated
Length
80 mm
Width
20 mm
Height
30 mm
No. of screw holes
2
Screw hole diameter
7 mm
URL Website
https://www.icotek.com/en/products/enclosure-accessories/mf?tab=3629#variant-5330
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices