Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
48300
EAN
4251269334641
Headline product family
90° Cable entry adapter, up to IP65
Article name
KEA 24 W90 R
Short description
KEA is a multifunctional adapter for various cable entry systems. The adapter allows cables to be routed at a 90° angle and sealed with up to IP65.
Product description
KEA 24 is a cable entry adapter for accommodating various icotek cable entry frames and plates of size 24. The adapter allows cables to be routed at a 90° angle. The installation direction can be horizontal or vertical. The cables are protected against mechanical tension in the entry and exit areas. Wall mounting is done either with screws and nuts or by using threaded bushings. A suitable wall seal is included in the scope of delivery. icotek also offers suitable punches for the cut-out.The cable entry plates KEL-DP 24 Type B and KEL-QTA 24 B can be easily snapped onto the KEA 24 W90 R. The cable entry frames KEL 24, KEL-U 24, KEL-ER 24, KEL-QUICK 24 and the cable entry plates KEL-DPZ 24 and KEL-DPU 24 can be screwed onto the KEA 24 W90 S. This enables the insertion of pre-assembled and non-assembled cables.Protection class: IP54 certified according to EN 60529 with KEL-DP 24, KEL-U 24, KEL 24, KEL-QUICK 24 IP65 certified according to EN 60529 with KEL-DPU 24
PU
1
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
120 C°
Material 1
Polyamide
Length
157 mm
Width
75 mm
Height
77 mm
Mounting height
77 mm
Cut-out size
112 × 56 mm
No. of screw holes
4
Screw hole diameter
6 mm
Suitable for cable entry systems:
KEL-DP 24 B, KEL-QTA 24 B
URL Website
https://www.icotek.com/en/products/enclosure-accessories/kea?tab=836131#variant-836139
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices