Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
42945
EAN
4251269309427
Headline product family
Split enclosure gland plate, IP54
Article name
KDR2-TS8-800-42945
Short description
Split enclosure gland plate suitable for mounting KEL cable entry frames.
Product description
Split, 2-part gland plates KDR 2 with pre-cut holes for KEL and KEL-JUMBO cable entry systems.Integrated screw holes provide quick and easy installation of KEL frames.
PU
1
IP protection class
IP54
Material 1
Steel, zinc plated
Length
658 mm
Width
148.5 mm
Height
12 mm
Total length gland plate
658 mm
For enclosure width
800 mm
Sight size of base opening
635 mm
Suitable for cable entry systems:
2 × KEL 24, 1 × KEL-JUMBO 2
URL Website
https://www.icotek.com/en/products/enclosure-accessories/kdr-2?tab=3622#variant-5256
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices