Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
42924
EAN
4251269309397
Headline product family
Split enclosure gland plate, IP54
Article name
KDR2-TS8-600-42924
Short description
Split enclosure gland plate suitable for mounting KEL cable entry frames.
Product description
Split, 2-part gland plates KDR 2 with pre-cut holes for KEL and KEL-JUMBO cable entry systems.Integrated screw holes provide quick and easy installation of KEL frames.
PU
1
IP protection class
IP54
Material 1
Steel, zinc plated
Length
458 mm
Width
100 mm
Height
12 mm
Total length gland plate
458 mm
For enclosure width
600 mm
Sight size of base opening
435 mm
Suitable for cable entry systems:
3 × KEL 24
URL Website
https://www.icotek.com/en/products/enclosure-accessories/kdr-2?tab=3622#variant-5259
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices