Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Order No.
43070
EAN
4251269309519
Headline product family
Enclosure gland plate with slide frames, IP54
Article name
KDR-ESR-TS8-600-43070
Short description
Enclosure gland plate with slide frames, suitable for KEL-U cable entry frames.
Product description
The KDR-ESR is a one-piece plate to be assembled on enclosure bases. Slide frames for the KEL-U cable entry frames are already pre-assembled. On some gland plate types KEL-JUMBO cable entry frames can be mounted as well.After installing all cables into the KEL-U frames, they are easily and quickly inserted into the slide frames and fixed. During maintenance, the KEL-U frames are removed without tools from the slide frames. Due to the combination KDR-ESR and KEL-U cable entry frames, a rating of IP54 is achieved (with correct selection of cable grommets). Slide frames which are no longer required, are closed with BPK-SNAP blank plates.The extremely narrow (75 mm) gland plate KDRS-ESR-VX25 is assembled on enclosure base plates. This enables straight cable routing into the cable duct, without bending the cables. Thus, the cable duct can be set lower allowing more space for other components in the cabinet.
PU
1
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
90 C°
Material 1
Steel, zinc plated
Material 2
Polyamide
Length
458 mm
Width
150 mm
Height
57 mm
Total length gland plate
458 mm
For enclosure width
600 mm
Sight size of base opening
435 mm
Suitable for cable entry systems:
1 × KEL-U 24 / KEL-QUICK 24, 1 × KEL-JUMBO 2
URL Website
https://www.icotek.com/en/products/enclosure-accessories/kdr-esr?tab=3628#variant-5312
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices