Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
44524
EAN
4251269324581
Headline product family
Enclosure gland plate with slide frames, IP54
Article name
KDR-ESR-HW-1200 + blank sheet
Short description
Enclosure gland plate with slide frames, suitable for KEL-U cable entry frames.
Product description
The KDR-ESR is a one-piece plate to be assembled on enclosure bases. Slide frames for the KEL-U cable entry frames are already pre-assembled. On some gland plate types KEL-JUMBO cable entry frames can be mounted as well.After installing all cables into the KEL-U frames, they are easily and quickly inserted into the slide frames and fixed. During maintenance, the KEL-U frames are removed without tools from the slide frames. Due to the combination KDR-ESR and KEL-U cable entry frames, a rating of IP54 is achieved (with correct selection of cable grommets). Slide frames which are no longer required, are closed with BPK-SNAP blank plates.The extremely narrow (75 mm) gland plate KDRS-ESR-VX25 is assembled on enclosure base plates. This enables straight cable routing into the cable duct, without bending the cables. Thus, the cable duct can be set lower allowing more space for other components in the cabinet.
PU
1
IP protection class
IP54
Flame class
UL94-V0
Operating temperature min.
-40 C°
Operating temperature max.
90 C°
Material 1
Steel, zinc plated
Material 2
Polyamide
Length
1,027 mm
Width
136 mm
Height
56 mm
Total length gland plate
1,027 mm
For enclosure width
1,200 mm
Sight size of base opening
992 mm
Suitable for cable entry systems:
5 × KEL-U 24 / KEL-QUICK 24
URL Website
https://www.icotek.com/en/products/enclosure-accessories/kdr-esr?tab=62626#variant-63014
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices