Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
58210.0362
EAN
4251269318207
Headline product family
Universal brush strip with clamp profile
Article name
KDR-BES-U-HG2-600
Short description
Universal brush strip for cable pass-through on enclosures, cabinets, server racks, panels, machines. Available in your required length!
Product description
Cable pass-through brush strip for enclosure bases or individual cut-outs on cabinets, enclosures, panels, server racks or machine walls.Due to the innovative and universal clamp strip the brush can also be assembled in a 90° angle, e.g. on bent sheet metal. Brush may be removed from the profile at any time and remounted using other mounting options.The KDR-BES-U brush strip is adaptable to almost any enclosure or cabinet type on the market. The standard gland plates included in the enclosure delivery can be used for assembly. They do not have to be changed!There are 4 different models available:Order No. 58210.xxxx - for sheet/wall thickness 1.5 - 2 mm, brush height 35 mmOrder No. 58215.xxxx - for sheet/wall thickness 1.5 - 2 mm, brush height 50 mmOrder No. 58225.xxxx - for sheet/wall thickness 2.5 - 3 mm, brush height 35 mmOrder No. 58230.xxxx - for sheet/wall thickness 2.5 - 3 mm, brush height 50 mm Defining your individual length:X (mm) = sight size of enclosure base openingOrder numbers (ex.):X = 999 mm --> Order No. 58210.0999
PU
1
Operating temperature min.
-20 C°
Operating temperature max.
90 C°
Material 1
Aluminium
Material 2
Polyamide
Length
362 mm
Brush height
35 mm
For enclosure width
600 mm
Sight size of base opening
362 mm
URL Website
https://www.icotek.com/en/products/enclosure-accessories/kdr-bes-u?tab=3613#variant-5211
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices