Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
58000
EAN
4251269315787
Headline product family
Enclosure base gland plate with brush grommet
Article name
KDR-BES-TS8-600-58000
Short description
Split enclosure base gland plate with brush grommets for Rittal TS8 enclosures.
Product description
The new 2-piece enclosure gland plates KDR-BES-TS8 are supplied with preassembled brush grommets.The gland plates are installed with standard Rittal clips.Depending on the maximum cable diameter to be routed, the 2 halves of the brush gland plate are aligned further or closer to each other.The gland plates KDR-BES-TS8 are perfect for protection of the enclosure interior against dirt.
PU
1
Operating temperature min.
-20 C°
Operating temperature max.
90 C°
Material 1
Steel, zinc plated
Material 2
Polyamide
Length
458 mm
Width
125 mm
Height
16 mm
For enclosure width
600 mm
Sight size of base opening
435 mm
URL Website
https://www.icotek.com/en/products/enclosure-accessories/kdr-bes?tab=3625#variant-5283
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices