Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
44100
EAN
4251269324918
Headline product family
Split flange plates with brush strips
Article name
FP-AX-BES-U 256|149
Short description
Split flange plates with brush strips for compact enclosures by Rittal.
Product description
Two-part flange plates, each with two brush strips arranged in opposite directions with different trim heights (1 x 35 mm and 1 x 50 mm). They enable the routing of cables already pre-assembled with connectors and prevent dirt from entering the enclosure. The flange plates are designed for Rittal enclosures of type AX.icotek also produces flange plates with brush strips for numerous other enclosure brands. Ask us at pm@icotek.com!
PU
1
Operating temperature min.
-20 C°
Operating temperature max.
90 C°
Material 1
Sheet steel, powder coated
Material 2
Polyamide
Colour
grey (RAL 7035)
Length
256 mm
Width
149 mm
URL Website
https://www.icotek.com/en/products/enclosure-accessories/fp-bes-u?tab=80056#variant-80057
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices