Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
43854
EAN
4251269310829
Headline product family
Flange plates, IP54 - IP66
Article name
FP-KX/KL 221×90|B
Short description
Flange plates for mounting cable entry components on compact enclosures, terminal boxes or bus enclosures by Rittal and Fibox.
Product description
The flange plates are pre-cut, pre-drilled, painted and can be installed in combination with a cable entry system for either pre-terminated cables or cables without connectors.We supply complete flange plates FP-AE and FP-AX with 86/112 × 36 mm cut-outs for compact Rittal enclosures of the AE / AX series. The cut-outs, as well as the drilling template, conform to the standard cut-outs for 16/24-pin industrial connectors.The flange plates type FP-BG, designed to fit the Rittal BG series enclosures, have up to 3 cut-outs that match the dimensions of the standard cut-outs for the 24-pin industrial connectors.The FP flange plates type KX / KL, designed to fit the Rittal KX / KL series terminal boxes are offered with different cut-outs numerous icotek cable entry products.All flange plates are RAL 7035 powder-coated. Please use the gaskets of the standard plates.Enclosures are supplied with gaskets and screws. Most of the flange plates are equipped with threaded passages. This saves a lot of time during assembly.We recommend fastening the cable entry systems with a torque of 1.5 - 2.0 Nm.
PU
1
IP protection class
IP54, IP55
Material 1
Sheet steel, powder coated
Colour
grey (RAL 7035)
Length
221 mm
Width
90 mm
Height
2 mm
Cut-out size
46 × 46 mm
Suitable for cable entry systems:
2 × KEL-SNAP-B, 1 × KEL-DPZ-B
URL Website
https://www.icotek.com/en/products/enclosure-accessories/fp?tab=3618#variant-5225
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices