Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
99193
EAN
4251269324789
Headline product family
Drainage device / IP66 / IP67 / IP69K
Article name
Drainage device M50
Short description
By using a drainage device, it is possible to safely drain off the condensate without losing a maximum enclosure protection of IP66.
Product description
In enclosures and housings with a high degree of protection, temperature differences result in condensation. By using a drainage device, it is possible to safely drain off the condensate without losing a maximum enclosure protection of IP66. A water-permeable membrane ensures the drainage of the enclosure due to its capillary effect. The design prevents splash water from entering the interior of the enclosure.The drainage device is fixed in the bottom of the enclosure using the union nut in a hole of Ø 50.5 +0.5 mm. Make sure that the sealing ring is on the outer housing wall and that the hole is free of burrs.
PU
1
IP protection class
IP66, IP67, IP69K
Operating temperature min.
-45 C°
Operating temperature max.
70 C°
Length
49.5 mm
Width
60 mm
Height
60 mm
Mounting height
28.5 mm
Cut-out size, round
50.5 mm
Thread
M50 × 1,5
Water permeability (5 mm water column)
200 ml/h
URL Website
https://www.icotek.com/en/products/enclosure-accessories/drainage-device?tab=79832#variant-79834
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices