Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
42048
EAN
4251269318269
Headline product family
Blank plates, metal / stainless steel, IP66
Article name
BPM-E2
Short description
Blank plates to close and seal unused cut-outs in enclosure or machine walls.
Product description
Blank plates to close cut-outs for standard multi-pin industrial connectors and numerous icotek cable entry components.Blank plates are supplied with a gasket.
PU
10
IP protection class
IP54, IP55, IP64, IP65, IP66
Flame class
UL94-V0
Material 1
Mild steel, galvanically zinc plated
Material 2
Stainless steel (V2A)
Length
73 mm
Width
39.5 mm
Height
2 mm
Cut-out size
43 × 24 mm
No. of screw holes
2
Screw hole diameter
5.5 mm
URL Website
https://www.icotek.com/en/products/enclosure-accessories/bpm?tab=3609#variant-5169
Preview and CAD generation
Previews
Location of catalog vendor
Select a country to see the local offices