Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
42010.002
EAN
4251269307409
Headline product family
Blank plates, plastic, pluggable, IP54 / UL Type 12
Article name
BPK-B-RF A
Short description
Blank plates to close and seal unused cut-outs in enclosure or machine walls.
Product description
BPK Blank plates seal cut-outs for standard 10-pole / 16-pole / 24-pole industrial connectors with IP rating IP54.Blank plates are plugged into cut-outs (wall thickness from 1.5 to 3 mm).
PU
10
IP protection class
IP54
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
110 C°
Material 1
Polypropylene
Material 2
Elastomer
Length
76 mm
Width
53 mm
Height
10.3 mm
Cut-out size
46 × 46 mm
For min. wall thickness
1.5 mm
For max. wall thickness
3 mm
URL Website
https://www.icotek.com/en/products/enclosure-accessories/bpk-rf?tab=3608#variant-5163
Preview and CAD generation
Previews
Location of catalog vendor
Select a country to see the local offices