Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
42015
EAN
4251269307454
Headline product family
Blank plates, plastic, for screw assembly, IP64 / UL Type 12
Article name
BPK 10
Short description
Blank plates to close and seal unused cut-outs in enclosure or machine walls.
Product description
BPK Blank plates seal cut-outs for standard 10-pole / 16-pole / 24-pole industrial connectors with protection rating up to IP64 / UL type 12.Blank plates are mounted via screws.
PU
10
IP protection class
IP54, IP64
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
110 C°
Material 1
Polypropylene
Material 2
Elastomer
Length
101 mm
Width
53 mm
Height
10 mm
Cut-out size
65 × 36 mm
No. of screw holes
4
Screw hole diameter
5.5 mm
URL Website
https://www.icotek.com/en/products/enclosure-accessories/bpk?tab=3610#variant-5183
Preview and CAD generation
Previews
Location of catalog vendor
Select a country to see the local offices