Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
42010
EAN
4251269307393
Headline product family
Blank plates, plastic, for screw assembly, IP64 / UL Type 12
Article name
BPK-B
Short description
Blank plates to close and seal unused cut-outs in enclosure or machine walls.
Product description
BPK Blank plates seal cut-outs for standard 10-pole / 16-pole / 24-pole industrial connectors with protection rating up to IP64 / UL type 12.Blank plates are mounted via screws.
PU
10
IP protection class
IP54, IP64
UL Type Rating
UL Type 12
Flame class
UL94-V0
Operating temperature min.
-30 C°
Operating temperature max.
110 C°
Material 1
Polypropylene
Material 2
Elastomer
Length
76 mm
Width
53 mm
Height
10.3 mm
Cut-out size
46 × 46 mm
No. of screw holes
4
Screw hole diameter
5.5 mm
URL Website
https://www.icotek.com/en/products/enclosure-accessories/bpk?tab=3610#variant-5188
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices