Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Order No.
37154
EAN
4251269305245
Headline product family
Shield plates for ZL strain relief plates
Article name
ZL 87|SB-EMC-2
Short description
EMC shielding plates for mounting on ZL strain relief plates.
Product description
The shield plates ZL|SB-EMC provide shield earthing in addition to strain relief.Affix the corresponding shield plates to ZL strain relief plates. The shield plate contacts the cable shield with the earth potential.The result is a secure low resistance connection between cable shield and earth.ZL strain relief plates offered separately.
PU
10
Mounting type
Screw type mounting
Material
Stainless steel
Length L1
90 mm
Length L2
68 mm
Width
42.1 mm
Height
12 mm
For max. number of cables
6
No. of screw holes
2
Screw hole diameter
6.5 mm
No. of teeth
6
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/zl-sb-emc?tab=3510#variant-4448
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices