Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
37602
EAN
4251269316883
Headline product family
EMC cable shield clamps, single
Article name
MSKL 8-18
Short description
EMC cable clamps without mounting feet for an individual assembly via rivet.
Product description
EMC shield clamps are used, where the shield of cables must be connected to the earth potential. They are easy to use and effective in earthing single cable shields.The EMC cable clamps offer a large contact area to the cable shield. In comparison to conventional shielding brackets an up to 50% higher contact area can be achieved when using icotek EMC shield clamps. The specified clamping range can be exceeded up to 10%.Due to its special design the clamping ranges of the MSKL are very large while the dimensions are comparatively small. (Example: MSKL 3-12, assembled with a 12 mm cable shield: width 26.25 mm).The shield clamps can be easily attached via rivet.
PU
50
Mounting type
Riveting
Material
Spring steel, zinc plated
Length
8 mm
Width
20 mm
Height
27 mm
For max. number of cables
1
No. of shield clamps
1
Min. shield diam.
8 mm
Max. shield diam.
18 mm
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/skl-mskl?tab=3567#variant-4770
Preview and CAD generation
Previews
Location of catalog vendor
Select a country to see the local offices