Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
36301.2
EAN
4251269322327
Headline product family
EMC cable shield clamps for PE conductors
Article name
RCLZ-M 0.5-1.5mm²|MSKL 3-12
Short description
EMC shield clamps on ring cable lugs for assembly on PE conductors.
Product description
EMC shield clamps are used, where the shield of cables must be connected to the earth potential. They are easy to use and effective in earthing single cable shields. The shield clamps are mounted on ring cable lugs which can be crimped on PE conductors.The RCLZ-M shield clamps allow a secure fixing of the cable with cable ties.The size of the ring cable lug diameter is shown by differing colours: Red: 0.5 - 1.5 mm² Blue: 1.0 - 2.5 mm² Yellow: 4 - 6 mm²
PU
25
Mounting type
Clamping
Material
Spring steel, zinc plated
Length
45.5 mm
Width
15 mm
Height
26 mm
For max. number of cables
1
No. of shield clamps
1
Min. shield diam.
3 mm
Max. shield diam.
12 mm
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/rcl?tab=6458#variant-5049
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices