Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
36650.3
EAN
4251269303142
Headline product family
EMC cable shield clamps for printed circuit boards
Article name
PCB-4-V-6.8|SKL 6-8
Short description
EMC cable clamps with soldering feet for EMI shielding on printed circuit boards (PCB).
Product description
EMC shield clamps are used, where the shield of cables must be connected to the earth potential. They are easy to use and effective in earthing single cable shields.PCB|SKL consist of SKL clamps, fixed on a soldering foot that enables assembly on printed circuit boards. There are various designs to choose from.
PU
10
Mounting type
Soldering
Material
Spring steel, zinc plated
Length
8 mm
Width
11.8 mm
Height
22 mm
Mounting height
15.2 mm
Soldering foot height H
6.8 mm
Thickness s
0.8 mm
Pin h
2.6 mm
Pin S
1.6 mm
Grid a x b
5 x 7.2 mm
Hole size
1.8
For max. number of cables
1
No. of shield clamps
1
Min. shield diam.
6 mm
Max. shield diam.
8 mm
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/pcb?tab=3571#variant-4802
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices