Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
37505.10
EAN
4251269305399
Headline product family
EMC cable shield clamps for decentralised bus modules
Article name
STFZ2|10
Short description
EMC cable clamps for EMI shielding on decentralised bus modules of numerous manufacturers.
Product description
The EMC shield clamp provides strain relief, cable guidance and earthing for decentralised bus modules of numerous manufacturers. The STFZ2 types are used for analogue I/O modules using two actuators / sensors.Type STFZ|SKL is suitable for:Bosch Rexroth: IP20 Inline ModulePHOENIX CONTACT: All terminals of the INLINE range. The terminals 1.4 and 2.4 must not be used for signal I/O.Pilz: All PSSu-Modules with shield terminals 13 and 23Siemens: All terminals of the ET200s range. Terminals 4 and 8 must not be used for signal I/O.TURCK: All terminals of the BL20 I/O system.VIPA SLIO: All terminals of the SLIO range. Terminals 4+8 must not be used for signal I/O.WAGO: All terminals of the WAGO I/O Systems 750. Terminals 4 and 8 must not be used for signal I/O.Rockwell Automation / Allen-Bradley: Series 1734The STFZ I/O Insert Tool can be used for quick and easy mounting of STFZ terminal clamps. Type STFZ-SP|SKL is suitable for:Siemens: SIMATIC ET 200SPType STFZ-U|SKL is suitable for:BECKHOFF: EL 3122, ES 3122, ES 9100, ES 9410, KL 1114, KS 2134
PU
10
Mounting type
Snap-in
Material
Spring steel, zinc plated
Length
36 mm
Width
16 mm
Height
33 mm
For max. number of cables
1
No. of shield clamps
1
Min. shield diam. pos. 1
1.5 mm
Max. shield diam. pos. 1
3 mm
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/stfz?tab=3586#variant-4953
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices