Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
36815
EAN
4251269304880
Headline product family
EMC cable shield clamps for 35 mm top hat DIN rails
Article name
SFS|SKL 3-6
Short description
EMC cable clamp for snap-on mounting on 35 mm top hat DIN rails.
Product description
EMC shield clamps are used, where the shield of cables must be connected to the earth potential. They are easy to use and effective in earthing single cable shields.When using types with integrated strain relief cables can be fixed via the cable jacket using cable ties. Thus strain relief in accordance with EN 62444 is achieved. We also offer EMC shield clamps with double strain relief function acc. to PROFINET installation guidelines.Due to its special design the clamping ranges of the MSKL are very large while the dimensions are comparatively small. (Example: MSKL 3-12, assembled with a 12 mm cable shield: width 26.25 mm).The staggered arrangement of the extremely slim shield clamp SFS|SKL maximises space utilisation. Suitable for applications that require EMC shielding close to connection points or controller inputs.The shield clamps can be easily attached by snapping them onto 35 mm top hat DIN rails.
PU
10
Mounting type
Snap-in
Material
Spring steel, zinc plated
Length
43.4 mm
Width
11.8 mm
Height
22.2 mm
For max. number of cables
1
No. of shield clamps
1
Min. shield diam.
3 mm
Max. shield diam.
6 mm
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/sf?tab=3557#variant-4735
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices