Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
36245
EAN
4251269302343
Headline product family
EMC cable shield clamps for 35 mm top hat DIN rails
Article name
SF|SKL 6-8
Short description
EMC cable clamp for snap-on mounting on 35 mm top hat DIN rails.
Product description
EMC shield clamps are used, where the shield of cables must be connected to the earth potential. They are easy to use and effective in earthing single cable shields.When using types with integrated strain relief cables can be fixed via the cable jacket using cable ties. Thus strain relief in accordance with EN 62444 is achieved. We also offer EMC shield clamps with double strain relief function acc. to PROFINET installation guidelines.Due to its special design the clamping ranges of the MSKL are very large while the dimensions are comparatively small. (Example: MSKL 3-12, assembled with a 12 mm cable shield: width 26.25 mm).The staggered arrangement of the extremely slim shield clamp SFS|SKL maximises space utilisation. Suitable for applications that require EMC shielding close to connection points or controller inputs.The shield clamps can be easily attached by snapping them onto 35 mm top hat DIN rails.
PU
10
Mounting type
Snap-in
Material
Spring steel, zinc plated
Length
50.4 mm
Width
14 mm
Height
21.9 mm
For max. number of cables
1
No. of shield clamps
1
Min. shield diam.
6 mm
Max. shield diam.
8 mm
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/sf?tab=3559#variant-4747
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices