Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
36696.002
EAN
4251269303180
Headline product family
EMC shield brackets with compression spring
Article name
SC|SK 3-8
Short description
EMC shield brackets with compression spring for screw mounting, top hat rails, C section rails or bus bars.
Product description
EMC shield brackets with compression spring are used, where the shield of cables must be connected to the earth potential. They are easy to use and effective in earthing single cable shields.Versions with strain relief: The cable itself is strain-relieved using cable ties over the outer cable sheath in accordance with EN 62444 and thus protects the cable shield, as it is not mechanically designed for tensile forces. Strain relief can lead to damage, including to the individual wires underneath.SK shield brackets can be assembled on a mounting plate with screws, on DIN-rails shape C, 35 mm top hat rails or on 10 x 3 mm bus bars.
PU
10
Mounting type
Screw type mounting
Material
Mild steel, galvanically zinc plated
Length
26 mm
Width
12.5 mm
Height
32.4 mm
For max. number of cables
1
Min. shield diam.
3 mm
Max. shield diam.
8 mm
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/sk-skz?tab=3548#variant-4700
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices