Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
36236
EAN
4251269319334
Headline product family
EMC shield brackets with compression spring
Article name
SS|SKZ 4-13,5
Short description
EMC shield brackets with compression spring for screw mounting, top hat rails, C section rails or bus bars.
Product description
EMC shield brackets with compression spring are used, where the shield of cables must be connected to the earth potential. They are easy to use and effective in earthing single cable shields.Versions with strain relief: The cable itself is strain-relieved using cable ties over the outer cable sheath in accordance with EN 62444 and thus protects the cable shield, as it is not mechanically designed for tensile forces. Strain relief can lead to damage, including to the individual wires underneath.SK shield brackets can be assembled on a mounting plate with screws, on DIN-rails shape C, 35 mm top hat rails or on 10 x 3 mm bus bars.
PU
10
Mounting type
Snap-in
Material
Mild steel, galvanically zinc plated
Length
36 mm
Width
22 mm
Height
31.9 mm
For max. number of cables
1
Min. shield diam.
4 mm
Max. shield diam.
13.5 mm
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/sk-skz?tab=3543#variant-4683
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices