Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
36448
EAN
4251269302787
Headline product family
EMC strain relief plates
Article name
KAFM 8|SF
Short description
Cable collector plates for EMI shielding and strain relief. Various mounting types.
Product description
The EMC strain relief plate KAFM is practical for earthing interferences on the cable shield.The cable assembly can be assembled on a mounting plate with screws, with SC-feet on C section rails C30 or with MF-feet on 35 mm top hat DIN rails.
PU
1
Mounting type
Snap-in, Screw type mounting
Material
Stainless steel
Length L1
149.5 mm
Length L2
136.5 mm
Width
49 mm
Height
19 mm
For max. number of cables
8
No. of teeth
8
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/kafm?tab=3591#variant-4981
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices