Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
39110
EAN
4251269305955
Headline product family
EMC cable collectors for cable entry systems
Article name
KEL-EMC F
Short description
EMC cable collectors with EMI shielding function for cable entry systems - with integrated strain relief.
Product description
Cable entry, EMC shield earthing and strain relief – all in one location!Cables pass through the KEL cable entry frame and lead directly to cable shield earthing and strain relief. Three functions carried out quickly and easily!KEL-EMC-Z: Custom configurations are available for shield clamps up to 16 mm in diameter with minimal order quantities and lead time.
PU
5
Mounting type
Screw type mounting
Material
Mild steel, galvanically zinc plated
Length L1
44 mm
Length L2
32 mm
Width
35 mm
Height
19.5 mm
Mounting height
19.5 mm
For max. number of cables
3
No. of screw holes
2
Screw hole diameter
6 mm
No. of teeth
3
Suitable for cable entry systems
KEL-ER 24/16/10/-B, KEL 24/16/10/-B, KEL-U 24/16/10/-B, KEL-QUICK 24/16/10/-B, KEL-BES 24/16/10, KEL-BES-S 24/16/10, KEL-DPZ 24/16, KEL-DPU 24
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/kel-emc?tab=3520#variant-4533
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices