Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
39180
EAN
4251269305993
Headline product family
EMC cable collector bracket for cable entry systems
Article name
KEL-EMC-PF 24
Short description
EMC cable collectors with EMI shielding function for cable entry systems - for use with cable shield clamps PFS.
Product description
The EMC bracket combined with the matching PFS EMC shield clamp is perfect in conjunction with the KEL cable entry frame for alleviating interferences due to shields.The EMC clamp is assembled inside the control panel. For this process the fixing screws for the assembly of the KEL frame on the panel are used. A female screw thread M5 is already integrated in the KEL-EMC-PF bracket.The KDR-EMC-PFM type can be mounted on icotek enclosure base plates with slide frames KDR-ESR-VX25.Depending on the cable diameter, the corresponding PFS shield clamp can be snapped onto the EMC bracket.
PU
1
Mounting type
Screw type mounting
Material
Mild steel, galvanically zinc plated
Length L1
140 mm
Length L2
130 mm
Width
35 mm
Height
13 mm
Mounting height
13 mm
Suitable for cable entry systems
KEL-ER 24, KEL-ER-E5, KEL 24, KEL-E5, KEL-U 24, KEL-FG-E5, KEL-QUICK 24, KEL-QUICK-E5, KEL-BES 24, KEL-BES-S 24, KEL-DPZ 24, KEL-DPZ-E, KEL-DPU 24
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/kel-emc-pf?tab=3521#variant-4529
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices