Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
HELP_VARIABLE
Order No.
39192
EAN
4251269321535
Headline product family
EMC cable collector bracket for cable entry systems
Article name
KDR-EMC-PFM 16
Short description
EMC cable collectors with EMI shielding function for cable entry systems - for use with cable shield clamps PFS.
Product description
The EMC bracket combined with the matching PFS EMC shield clamp is perfect in conjunction with the KEL cable entry frame for alleviating interferences due to shields.The EMC clamp is assembled inside the control panel. For this process the fixing screws for the assembly of the KEL frame on the panel are used. A female screw thread M5 is already integrated in the KEL-EMC-PF bracket.The KDR-EMC-PFM type can be mounted on icotek enclosure base plates with slide frames KDR-ESR-VX25.Depending on the cable diameter, the corresponding PFS shield clamp can be snapped onto the EMC bracket.
PU
1
Mounting type
Screw type mounting
Material
Mild steel, galvanically zinc plated
Length
113 mm
Length L2
103 mm
Width
60 mm
Height
30.5 mm
Mounting height
30.5 mm
No. of screw holes
2
Screw hole diameter
5.5 mm
Suitable for cable entry systems
KDR-ESR-VX25
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/kel-emc-pf?tab=3630#variant-5333
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices