Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Order No.
37181.1
EAN
4251269305320
Headline product family
EMC cable collector for cable glands
Article name
KVT-EMC-32|SKL 1.5-3
Short description
EMC bracket for metric gable glands. The economic alternative to classic EMC glands.
Product description
The KVT-EMC brackets in combination with the split cable glands KVT and QVT combine routing, EMC shield earthing and strain relief. The connection to the earth potential is possible via the enclosure wall or an earthing tape.Cables pass through the split cable glands and lead directly into the EMC clamps.Separate functions (according to regulations) carried out quickly and easily!
PU
5
Mounting type
Fasten with locknut
Material
Mild steel, galvanically zinc plated
Length
60 mm
Width
43 mm
Height
48 mm
For max. number of cables
1
No. of shield clamps
1
Suitable for cable entry systems
KVT-ER 32, KVT 32, KVT 32-W90, QVT 32, KEL-BES-S 32
Min. shield diam.
1.5 mm
Max. shield diam.
3 mm
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/kvt-emc?tab=3517#variant-4517
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices