Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Order No.
37187.3
EAN
4251269329029
Headline product family
EMC cable collector for cable glands
Article name
KVT-EMC-16|SKL 6-8
Short description
EMC bracket for metric gable glands. The economic alternative to classic EMC glands.
Product description
The KVT-EMC brackets in combination with the split cable glands KVT and QVT combine routing, EMC shield earthing and strain relief. The connection to the earth potential is possible via the enclosure wall or an earthing tape.Cables pass through the split cable glands and lead directly into the EMC clamps.Separate functions (according to regulations) carried out quickly and easily!
PU
5
Mounting type
Fasten with locknut
Material
Mild steel, galvanically zinc plated
Length
58.5 mm
Width
23 mm
Height
26.7 mm
For max. number of cables
1
No. of shield clamps
1
Suitable for cable entry systems
QVT 16
Min. shield diam.
6 mm
Max. shield diam.
8 mm
URL Website
https://www.icotek.com/en/products/emc-cable-shield-clamps/kvt-emc?tab=570888#variant-570926
Preview and CAD generation
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices